BCR601
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog
-
Packaging2.5k reel
-
Ptot max360 mW
-
QualificationIndustrial
-
TypeLinear
-
VS8 V to 60 V
|
OPN
|
BCR601XUMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supply voltage 8V to 60V
- Supports use of NPN bipolar transistors
- 100/120Hz supply V ripple suppression
- Active Headroom Control
- 3% analog dimming of LED current
- R functionality at MFIO pin
- Hot plug protection
- Overvoltage protection
- Overtemperature protection